Luxury Wooden Washbasin Alga Double
Luxury Wooden Washbasin Alga Double
Luxury Wooden Washbasin Alga Double
Luxury Wooden Washbasin Alga Double

    Luxury Wooden Washbasin Alga Double

    Alga Double is a large luxury washbasin with a light appearance. This is an enlarged version of the Alga model. You can appreciate at the same time delicate shape with subtle edges and comfortable usage. This luxury washbasin we made of beech wood covered with exotic wood on top.  At the same time high-end quality and unique design provides luxury finish of our washbasins. Our washbasins are timelessly elegant, inimitable, natural warm. All these features are equally important for us. By buying our products you enter the elite group of people who appreciate the natural beauty of wood and the elegance of the finish, as well as the atmosphere of luxury that we offer. We aim to create exceptional products for people who are sensitive to art. Our clients will be thrilled due to sophisticated design and handcrafting that does not compromise on quality. Let our premium products inspire you to create the perfect ambience. Luxury wooden washbasin Alga Double has been distinguished by the experts of the Industrial Design Institute as well designed and are therefore recommended for the jubilee 25th edition of the Good Design 2018 competition. Good Design is a competition for the best-designed products and services available on the Polish market and the first design award in Poland awarded for twenty-five years. For more information about price and availability of our luxury washbasins feel free to contact us.

    Specifikim
    • Luxury Wooden Countertop Washbasin
      Dimensions (W x H x D): 892 x 90 x 416 mm ; 35.1 x 3.5 x 16.4 in
      Weight: 12 kg ; 26.5 lbs
      Material: Wood
      Manufacturer: SZKILNIK Design
      Type of mounting: countertop
      Faucet holes: no
      Drain valve: click-clack
      Overflow: no
      Waste size: DN 32
    Specifikime teknike
    • Referencë unikeLuxury-Wooden-Washbasin-Alga-Double
    • Familja e produkteveBathroom
    • Grupi i produkteveLuxury Wooden Washbasins
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-06-29
    • Numri i botimit1
    • Gjatësia (mm)90
    • Gjerësia (mm)892
    • Thellësia (mm)416
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    • Weight Net (kg)12
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 PërshkrimCounter top wash basins
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America
    Andorrë
    Afganistan
    Afrika e Jugut
    Argjentinë
    Australi
    Bahamas
    Austri
    Arabia Saudite
    Algjeri
    Bolivi
    Fixhi
    Grenlandë
    Belgjikë
    Armeni
    Angolë
    Brazil
    Ishujt Solomon
    Guatemalë
    Bjellorusi
    Azerbaixhan
    Benin
    Ekuador
    Kaledonia e Re
    Haiti
    Bosnjë dhe Hercegovinë
    Bangladesh
    Botsvanë
    Guajanë
    Papua Guinea e Re
    Honduras
    Bulgari
    Brunei
    Burkina-Faso
    Guiana franceze
    Timor-Leste
    Kanadë
    Danimarkë
    Butan
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Vanuatu
    Kosta Rika
    Estoni
    Emiratet e Bashkuara Arabe
    Çad
    Kili
    Zelanda e Re
    Kubë
    Finlandë
    Filipinet
    Côte d’Ivoire
    Kolumbi
    Meksikë
    Francë
    Gjeorgji
    Egjipt
    Paraguaj
    Nikaragua
    Gjermani
    Indi
    Eritre
    Peru
    Panama
    Greqi
    Indonezi
    Esvatini
    Surinami
    Porto Riko
    Holandë
    Iran
    Etiopi
    Uruguai
    Republika Domenikane
    Hungari
    Izrael
    Gabon
    Venezuelë
    Salvador
    Irlandë
    Japoni
    Gana
    Shtetet e Bashkuara
    Islandë
    Jemen
    Guine
    Trinidad dhe Tobago
    Itali
    Jordani
    Guine-Bisau
    Xhamaika
    Kroacia
    Kamboxhi
    Guinea Ekuatoriale
    Letoni
    Katar
    Kamerun
    Lituani
    Kazahstan
    Kenia
    Luksemburg
    Kinë
    Lesoto
    Mali i Zi
    Kirgistan
    Liberi
    Maqedonia e Veriut
    Korea e jugut
    Libi
    Mbretëria e Bashkuar
    Kuveit
    Madagaskar
    Moldovë
    Laos
    Malavi
    Norvegji
    Liban
    Mali
    Poloni
    Malazi
    Marok
    Portugali
    Mianmar (Burmë)
    Mauritius
    Qipro
    Mongoli
    Mavritani
    Republika Çeke
    Oman
    Mozambik
    Rumani
    Pakistan
    Namibi
    Rusi
    Palestinë
    Niger
    Serbi
    Sri-Lankë
    Nigeri
    Shqipëri
    Tajlandë
    Republika Demokratike e Kongos
    Sllovaki
    Tajvan
    Republika e Afrikës Qendrore
    Sllovenia
    Taxhikistan
    Republika e Kongos
    Spanjë
    Turkmenistan
    Ruandë
    Suedi
    Turqi
    Sahara Perëndimore
    Svalbard dhe Jan Mayen
    Uzbekistan
    Sejshelle
    Ukrainë
    Vietnam
    Senegal
    Zvicër
    Sierra-Leone
    Somali
    Sudan
    Sudanin Jugor
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve