eGR-1000XLL-1
eGR-1000XLL-1

    eGR-1000XLL-1

    CO2 emissions ZERO

    EVOLT – Evolution Meets Voltage
    This new EVOLT eGR-1000XLL-1 delivers the same powerful lifting capability as a GR-1000XLL-4, but in a quieter, zero-emissions package.
    Crane operation noise is reduced by 9 dB, and approximately 48,500 lbs of CO2 emissions per year will be eliminated.
    The eGR-1000XLL-1 offers up to 7 hours of lifting or up to 16 miles of traveling with its on-board battery pack.
    As a working example for normal daily use, it provides 5 hours of lifting and 5.5 miles of traveling.
    This new crane is one of the many ways Tadano Green Solutions is lowering CO2 emissions because our true mission is zero emissions.

    Specifikim
    • Crane capacity: 100 US ton (90.7 metric ton)
      Max. lifting height: 166.0 ft (50.6 m) [Boom]
                                        224.1 ft (68.3 m) [Jib]
      Max. working radius: 155.0 ft (47.2 m) [Boom]
                                            190.0 ft (57.9 m) [Jib]
      5-section long boom: 42.0 ft ~ 167.3 ft (12.8 m ~ 51.0 m), -1.5° ~ 80.5°
      2-staged bi-fold jib: 33.2 ft / 58.1 ft (10.1 m / 17.7 m), 3.5°, 25°, 45°
      Counterweight: 24,700 lbs (11,200 kg)
      Outrigger extension: Max. 23' 11-3/8" (7.3 m)
                                            Mid. 21' 11-3/4", 18' 1/2" (6.7 m, 5.5 m)
                                            Min. 8' 10-1/4" (2.7 m)

    Specifikime teknike
    • Referencë unikeegr-1000xll-1
    • Familja e produkteveCrane
    • Grupi i produkteveRough Terrain Crane
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-10
    • Numri i botimit1
    • Gjatësia (mm)3740
    • Gjerësia (mm)3315
    • Thellësia (mm)15185
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëJaponi
    • Prodhuar nëJaponi
    • Weight Net (kg)58500
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Vinç