EVER ART WOOD_SENBON Lattice Fence Door|Reversible Door
EVER ART WOOD_SENBON Lattice Fence Door|Reversible Door
EVER ART WOOD_SENBON Lattice Fence Door|Reversible Door
EVER ART WOOD_SENBON Lattice Fence Door|Reversible Door

    EVER ART WOOD_SENBON Lattice Fence Door|Reversible Door

    It can be used in combination with EverArt Wood Thousand-Bamboo Grid Fence.

    Specifikim
    • 1.EVER ART WOOD_Fence_SENBON Lattice Fence Door_Single door_gap 30mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      2.EVER ART WOOD_Fence_SENBON Lattice Fence Door_Single door_gap 53mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      3.EVER ART WOOD_Fence_Reversible Door_Single door_gap 30mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      4.EVER ART WOOD_Fence_Reversible Door_Single door_gap 50mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      5.EVER ART WOOD_Fence_SENBON Lattice Fence Door_Double door_gap 30mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      6.EVER ART WOOD_Fence_SENBON Lattice Fence Door_Double door_gap 53mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      7.EVER ART WOOD_Fence_Reversible Door_Double door_gap 30mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

      8.EVER ART WOOD_Fence_Reversible Door_Double door_gap 50mm

       SIZE:W700×H1800、W700×H2000

          W1100×H1800、W1100×H2000

       COLOR:Charcoal Gray | Brown Ebony | Dark Pine | Natural Pine | Matte Black | Steel Color |

            Black Ebony | Walnut | Redwood | Light Oak | Jarrah | Active Oak | White Pine | Rustic Copper | Clear Silver

    Specifikime teknike
    • Referencë unikeever-art-wood-senbon-lattice-fence-doorreversible-door
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-15
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit