PORCH SKY ROOF Ⅱ
PORCH SKY ROOF Ⅱ

    PORCH SKY ROOF Ⅱ

    The Porch Sky Roof provides a comfortable and pleasant space by controlling light and wind with louvers in the ceiling, adjusting sunlight and airflow according to the season and daily conditions. The angle of the louvers can be adjusted to the desired angle with a single remote control. This creates a peaceful space that can adapt to various weather conditions. The white frame complements the clean terrace, creating a refreshing atmosphere. You can experience the comfort of a room where you can relax leisurely in the terrace space.

    Specifikim
    • 1.PORCH SKY ROOF Ⅱ_freestanding type

       SIZE:D1800,2700,3600×W1840,2640,3640

       COLOR:Dark Pine|Natural Pine|Brown Ebony|White Pine|Matte Black
           Rustic Copper|Kyo-machiya Kakicha|Matte White|Black Ebony|Matte Light Gray|Matte Dark Gray

      2.Porch Terrace_Cafe Style_with wall type

       SIZE:D1800,2700,3600×W1840,2640,3640

       COLOR:Dark Pine|Natural Pine|Brown Ebony|White Pine|Matte Black
           Rustic Copper|Kyo-machiya Kakicha|Matte White|Black Ebony|Matte Light Gray|Matte Dark Gray

    Specifikime teknike
    • Referencë unikeporch-sky-roof
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm