Area of Rescue 24-Station Analog Command Unit

Area of Rescue 24-Station Analog Command Unit

This fully integrated command unit accommodates up to 24 ADA-compliant area of rescue stations. The unit’s strobe/sounder indicates an incoming call, and LED lights indicate the calling location.

Features and Benefits

  • Fully compliant with the IBC §1007, ADAAG §7, ICC A117.1, and NFPA 72 §24.5.3
  • Accommodates up to 24 ADA compliant Area of Rescue Stations
  • Stations are powered by Command Unit
  • LEDs on Command Unit indicate calling Station and line status
  • Includes hardware to detect short/open conditions on cabling for each area of rescue station. With this update, the system will also recognize a general ground fault condition. Such trouble conditions will be annunciated and visually indicated at the AOR Series Command Unit.
  • On-site calling requires no outside phone lines
  • Off-site calling requires only one phone line for up to 8 Stations: line seizure eliminates need for dedicated phone line
  • Blinking LEDs indicate Stations that are waiting to be answered. When first call is completed, 2nd call is automatically placed, phone rings and strobe/siren is activated
  • Siren is activated when Emergency call is first detected, shuts off when call has been answered
  • Strobe is activated when Emergency call is first detected and remains active for duration of call
  • Built-in UPS provides 4-hour power back up in case of power failure
  • Includes built-in phone
Specifikim
  • Approvals: Power Supply Approvals: UL 294 (6th Edition) listed, UL 603 listed, UL 1481 listed, ULC-S318 listed

    Call Station Options: Indoor Flush Mount Model: AOR-CSE-FM, Indoor Surface Mount Model: AOR-CSE-SM
    Communication: Lighted phone with 12-button keypad receives and selectively originates calls
    Connectivity: Supports one (1) analog phone line (PSTN line) per bank of 8-stations for off-site dialing (total of three (3) PSTN lines)
    Environment: For indoor use
    Fault Monitoring: Activation of any AOR Station, opens/shorts on AOR Station cabling, 110VAC input power failure (primary power loss), low battery backup (low voltage detected), and system ground fault
    Mounting: Surface mount or recess mount with optional trim ring (Model AOR-TR32). Strobe/sounder mounts to standard 4-inch square box.
    Power: 120VAC, 0.9 A (max)
    Supervision Relay: Activation of Any AOR Station: Contact closure (relay) output; Open/Short Fault on AOR Stations: Contact closure (relay) output; AC Input Power Failure: 24VDC output; Low Battery (Low Voltage Detected): Form C output; and System Ground Fault: Contact closure (relay) output.
    Wiring: One (1) twisted, shielded pair per station not to exceed 25 ohms resistance

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-24_area-of-rescue-24-station-command-unit
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR Analog Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika