Fixed 5-Station Analog Area of Rescue Command Unit

Fixed 5-Station Analog Area of Rescue Command Unit

Talkaphone's new fully integrated fixed station analog command units accommodate up to five ADA-compliant area of rescue stations. The units provide both audible and visual indications for an incoming call - LED lights indicate the calling location. AOR command units are fully compliant with the NFPA 72 (2016) §24.10, IBC (2018) §1009, ICC A117.1 (2017) Ch. 7, and ADAAG (2010) Ch. 7.

Features and Benefits

• Automatically and continuously supervises for integrity (opens, shorts, and system ground fault), low battery backup, and 24VDC input power fail—alerts by relay output to an addressable fire panel, LED, and sounder

• On-site calling requires no outside phone line

• Off-site calling requires one (1) analog phone line (PSTN line)

• Solid LED indicates active call. Flashing LEDs indicate stations that are waiting to be answered. When first call is completed, second call is automatically placed and Command Unit rings. Multiple calls are placed in queue on a “first-in, first-out (FIFO)” basis.

Specifikim

  • Call Station Options: Indoor Flush Mount Model: AOR-CSE-FM, Indoor Surface Mount Model: AOR-CSE-SM
    Communication: Built-in handset with volume control receives calls—selectively originate calls using the front panel interface buttons
    Connectivity: Supports one (1) analog phone line (PSTN line) for off-site dialing
    Environment: For indoor use
    Fault Monitoring: Activation of any AOR Station, opens/shorts on AOR Station cabling, PSTN line connection, 24VDC input power failure, low battery backup (low voltage detected), and system ground fault
    Mounting: Flush mount with optional trim ring or surface mount.
    Power: 24VDC, 2A (includes built-in 24-hour battery backup)
    Supervision Relay: Activation of any AOR Station, opens/shorts on AOR Station cabling, 24VDC input power failure, low battery backup (low voltage detected), and system ground fault
    Wiring: One (1) twisted, shielded 18-24 AWG pair per station

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-5_area-of-rescue-5-station-command-unit
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR Analog Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika