Area of Rescue 8-Station Analog Command Unit

Area of Rescue 8-Station Analog Command Unit

Area of Refuge/Rescue (AOR) Command Unit (model AOR-8) is part of Talkaphone’s total AOR solution that accommodates up to 8 ADA-compliant Area of Refuge/Rescue stations.

  • Accommodates up to 8 Area of Rescue stations
  • AOR stations are powered by the command unit
  • Command unit can route an emergency phone call to a 911 center or other designated location

It consists of a command unit, a selected number of AOR stations (flush or surface mounted), and AOR signage to accommodate the selected number of AOR stations. The ADA-compliant AOR stations are powered by the command unit using one twisted-shielded pair cable from each AOR station to the command unit.

When the user initiates an emergency call from an AOR station, a tone is heard to confirm the call has been placed and an LED light indicates the call has been received. At the same time, the command unit’s strobe starts flashing and the siren is initiated. If there are other callers on the line, the command unit receives and queues the call. Each queued emergency call is displayed as a flashing red light on the command unit, which can be labeled for easy location identification. AOR stations can also be programmed to play a location identifier message when a call is answered. An active call is displayed as solid red. The command unit’s siren deactivates when the call is answered by local fire personnel. The strobe will deactivate only when all emergency lines have been cleared. Includes hardware to detect short/open conditions on cabling for each area of rescue station. With this update, the system will also recognize a general ground fault condition. Such trouble conditions will be annunciated and visually indicated at the AOR Series Command Unit.

The command unit can route an emergency phone call to a 911 center or other designated location via a TELCO line if no one is available to answer the call after an installer programmed amount of time. An uninterruptible power supply (UPS) is included to provide more than 4 hours of backup of the complete communications system.

Specifikim
  • Features and Benefits

    • On-site calling requires no outside phone lines
    • Off-site calling requires only one phone line for up to 8 Stations: line seizure eliminates need for dedicated phone line
    • Blinking LEDs indicate Stations that are waiting to be answered. When first call is completed, 2nd call is automatically placed, phone rings and strobe/siren is activated
    • Includes hardware to detect short/open conditions on cabling for each area of rescue station. With this update, the system will also recognize a general ground fault condition. Such trouble conditions will be annunciated and visually indicated at the AOR Series Command Unit.
    • Siren is activated when Emergency call is first detected, shuts off when call has been answered
    • Strobe is activated when Emergency call is first detected and remains active for duration of call
    • Built-in UPS provides 4-hour power back up in case of power failure
    • Includes built-in phone

    Approvals: Power Supply Approvals: EMI conducted and radiated EN61204-3 Class A, Safety EN60950, UL294 Access Control, UL 603 Burglar Systems, UL 1076 Proprietary Burglar, UL 1481 Fire Alarm Systems
    Call Station Options: Indoor Flush Mount Model: AOR-CSE-FM, Indoor Surface Mount Model: AOR-CSE-SM
    Communication: Lighted phone with 12-button keypad receives and selectively originates calls
    Connectivity: Supports one (1) analog phone line (PSTN line) for off-site dialing
    Environment: For indoor use
    Fault Monitoring: Activation of any AOR Station, opens/shorts on AOR Station cabling, 110VAC input power failure (primary power loss), low battery backup (low voltage detected), and system ground fault
    Mounting: Surface mount or recess mount with optional trim ring (Model AOR-TR16). Strobe/sounder mounts to standard 4-inch square box.
    Power: 120VAC, 0.5 A (max)
    Supervision Relay: Activation of Any AOR Station: Contact closure (relay) output; Open/Short Fault on AOR Stations: Contact closure (relay) output; AC Input Power Failure: 24VDC output; Low Battery (Low Voltage Detected): Low/short output; and System Ground Fault: Contact closure (relay) output.
    Wiring: One (1) twisted, shielded pair per station not to exceed 25 ohms resistance

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-8_area-of-rescue-8-station-command-unit
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR Analog Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika