Area of Rescue Analog Station, Surface Mounted

Area of Rescue Analog Station, Surface Mounted

The AOR Analog Call station is an indoor, hands-free ADA-compliant communication endpoint for use with the AOR Series System in an area of rescue assistance.

Features and Benefits

  • Fully compliant with IBC, ADAAG, ICC A117.1 Ch. 7, and NFPA 72
  • Vandal resistant stainless steel faceplate and metal button
  • Phone line powered: no power supply or battery backup needed
  • Push button once to call, then speak hands-free
  • Two (2) LED indicators for hearing impaired (calling, answered)
  • Built-in auto-dialer can dial up to five (5) numbers. If first number does not answer or is busy, dials second number. If second number does not answer or is busy, dials third number—and so on.
  • Auto-answer on inbound calls allows security to monitor and initiate calls with the call station
  • Automatically inform attendant of the location of call station through recorded message that plays at the beginning of the call
  • Optional relay output
Specifikim

  • Communication: Half-duplex two-way hands-free communication
    Environment: For indoor use
    Mounting: Surface mount.
    Power: Line-powered by Analog Command Unit (requires 20mA at 24 V off-hook)
    Wiring: One (1) twisted, shielded pair per station not to exceed 25 ohms resistance

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-cse-sm_area-of-rescue-station-surface-mounted
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR Analog Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika