Area of Rescue 120-Station IP Command Unit

Area of Rescue 120-Station IP Command Unit

The AOR-IP-120 Command Unit is an IP-based system accommodating up to 120 ADA-compliant area of rescue IP call stations. The system offers the capability for multiple IP command units, on-and off-premise communication, and IP network supervision.

Features and Benefits

  • Connect IP Call Stations, IP Command Units, and IP Supervisor to a Local Area Network (LAN)
  • Available IP Supervisor automatically and continuously monitors for network pathway integrity between the IP Call Stations and IP
  • Command Unit(s). If the network is down or if a network pathway is compromised, a contact closure is provided.
  • IP Command Unit provides both an LCD and keys with LEDs to indicate IP Call Station line status (i.e. idle, ringing, or busy)
  • Included Uninterruptible Power Supply (UPS) provides power backup in the event of a power source failure
  • IP Command Unit can be either surface or flush-mounted. Optional trim ring is available.
Specifikim
  • Call Station Options: Indoor Flush Mount Model: AOR-IP-CSE-FM, Indoor Surface Mount Model: AOR-IP-CSE-SM

    Communication: IP Command Unit receives and selectively originates calls through built-in IP phone—providing an LCD and keys with LEDs to indicate IP Call Station line status (i.e. idle, ringing, or busy).
    Connectivity: Supports up to two (2) analog trunk (PSTN) lines or up to fifty (50) SIPtrunk accounts (requires SIP service and Internet connectivity providedby others) for off-site communication
    Environment: For indoor use
    Fault Monitoring: IP Supervisor (Model AOR-IP-SUP) automatically and continuously monitors for network pathway integrity for the AOR IP Stations and IP Command Unit(s).UPS Supervisor (Model AOR-IP-UPS-SUP) automatically and continuously monitors the primary power source being supplied to the uninterruptible power supply (UPS) for an IP Supervisor and either an IP Command Unit or an IP Auxiliary Command Unit.
    Mounting: Flush mount with optional trim ring or surface mount.
    Power: 120VAC, 65W. IP Command Unit, IP Supervisor, and UPS Supervisor receive power from external UPS (120VAC).
    Supervision Relay: IP Supervisor (Model AOR-IP-SUP) provides an SPST (Form 1A) output. UPS Supervisor (Model AOR-IP-UPS-SUP) provides a DPDT (Form C) output.
    Wiring: Minimum Cat5e. If required, fire resistive CI/CIC Ethernet cable is supported.

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-ip-120-cu_area-of-rescue-120-station-ip-command-unit
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR IP Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-01-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika