Area of Rescue IP Station, Surface Mounted

Area of Rescue IP Station, Surface Mounted

The AOR-IP Call Station is an indoor, hands-free ADA-compliant communication endpoint for use with the AOR-IP Series System in an area of rescue assistance.
Specifikim
  • Features and Benefits

    • Fully compliant with IBC, ADAAG, ICC A117.1 Ch. 7, and NFPA 72
    • Network supervision available when used in conjunction with IP supervisor (Model AOR-IP-SUP)
    • Automatically plays back a recorded location message to the local IP Command Unit(not off-site)
    • Auto-answers calls initiated at the IP Command Unit
    • Exceptional sound clarity during a conversation (over 85dB, configurable)
    • Power over Ethernet (PoE, 802.3af) or local 19-27 VDC
    • Vandal resistant stainless steel faceplate and metal button
    • LED indicator for the hearing impaired
    • Push button once to call, then speak hands-free
    • Built-in auto-dialer can dial up to six numbers: if the first number doesn’t answer or is busy, dials next number

    Communication: Full duplex two-way hands-free communication
    Environment: For indoor use
    Mounting: Surface mount.
    Power: Power over Ethernet (IEEE 802.3af). Ethernet switch must include a power backup system in the event of power loss.
    Wiring: Minimum Cat5e. If required, fire resistive CI/CIC Ethernet cable is supported.

    Keywords: two way emergency communication, emergency panel, emergency response panel, emergency panel alarm, emergency communication system

Specifikime teknike
  • Referencë unikeaor-ip-cse-sm_area-of-rescue-ip-station-surface-mounted
  • Familja e produkteveArea of Rescue
  • Grupi i produkteveAOR IP Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-12-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Emrin UNSPSCTelecommunications remote access unit
  • UNSPSC code43221521
  • Uniclass 2015 CodePr_70_75_88
  • Uniclass 2015 PërshkrimTelecoms equipment
  • CSI MasterFormat 2014 Code27 32 26
  • CSI MasterFormat 2014 TitleRing-Down Emergency Telephones
  • OmniClass Number23-37 27 17
  • OmniClass TitleEmergency Call Equipment

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika