Carpets Desso Essence Maze
Carpets Desso Essence Maze

    Carpets Desso Essence Maze

    DESSO Essence Maze boasts a stunning geometric pattern with 12 possible colour combinations. Its refreshed palette draws on eight neutral shades – ranging from light to dark – and four accents, for producing dramatic effect. Starting with anthracite grey and taupe browns, and moving on to eye-catching reds, greens and navy blues, the individual tiles grant endless creative possibilities. Every option can be paired with DESSO Essence tiles in a block colour, and installed at random to striking effect. As part of the DESSO Essence family, DESSO Essence Maze can easily be combined with DESSO Essence, DESSO Essence Stripe and DESSO Essence Structure, to offer high quality flooring at an affordable price.

    Specifikim
      • Available in 12 colours
      • Stunning geometric patterns in a variety of colours
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Specifikime teknike
    • Referencë unikeEssenceMaze
    • Familja e produkteveTarkett Desso
    • Grupi i produkteveCarpet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-08-13
    • Numri i botimit1
    • Gjatësia (mm)6.5
    • Gjerësia (mm)500
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorNylon
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America