Carpets Desso Essence Stripe
Carpets Desso Essence Stripe
Carpets Desso Essence Stripe

    Carpets Desso Essence Stripe

    Ideally suited to a commercial setting, DESSO Essence Stripe adds a sense of youthful playfulness to the DESSO Essence product family, boasting a linear design with stripes in varying thicknesses, and a palette of refreshing colours. The low level loop pile tile has a strong commercial base, with five neutral options including anthracites, greys and beiges, as well as seven more vibrant shades of red, orange, blue and purple. Each of the 12 colours can easily be combined with DESSO Essence, DESSO Essence Maze and DESSO Essence Structure for endless opportunities in creative flooring design.

    Specifikim
      • Available in 12 colours
      • Ideally suited to a commercial setting
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Specifikime teknike
    • Referencë unikeEssenceStripe
    • Familja e produkteveTarkett Desso
    • Grupi i produkteveCarpet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-08-13
    • Numri i botimit1
    • Gjatësia (mm)5.5
    • Gjerësia (mm)500
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorNylon
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitleCarpeting
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America