Vinyl Flooring Essence Tech
Vinyl Flooring Essence Tech
Vinyl Flooring Essence Tech
Vinyl Flooring Essence Tech

    Vinyl Flooring Essence Tech

    Designed for urgent projects and installations, Tarkett Tech vinyl flooring is synonymous with agility. Modern, practical and functional, it enables agile transformation of space, as it does not require adhesive. Tech from Tarkett is ideal to meet the demand for high-strength vinyl flooring, as it is a rigid floor, and also meets projects where acoustic comfort is a key item, as it has Soundblock technology of up to 19dB in the Ambienta® Tech Collection and 18dB in the Essence® Tech Collection. The vinyl floors of the Tech Line can be installed over ceramic tiles without the need to level grouts (up to 3mm).
    Specifikim
    • Thermal comfort; Quick installation without the need for adhesive; Easier and more economical cleaning; Variety of colors and patterns; Up to 15 years of warranty; 19dB or 18dB Soundblock technology
    Specifikime teknike
    • Referencë unikeEssenceTech
    • Familja e produkteveFlooring
    • Grupi i produkteveLVT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    • Gjatësia (mm)4.5
    • Gjerësia (mm)228
    • Thellësia (mm)1220
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëBrazil
    • Prodhuar nëKinë
    • Weight Net (kg)7.2
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19.23
    • CSI MasterFormat 2014 TitleVinyl Tile Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America
    Argjentinë
    Belizë
    Bolivi
    Guatemalë
    Brazil
    Honduras
    Ekuador
    Kosta Rika
    Guajanë
    Meksikë
    Kili
    Nikaragua
    Kolumbi
    Panama
    Paraguaj
    Salvador
    Peru
    Trinidad dhe Tobago
    Surinami
    Uruguai
    Venezuelë