Heterogeneous Vinyl Flooring Flourish
Heterogeneous Vinyl Flooring Flourish
Heterogeneous Vinyl Flooring Flourish
Heterogeneous Vinyl Flooring Flourish

    Heterogeneous Vinyl Flooring Flourish

    With patterns inspired by textile prints, Tarkett Flourish® is designed for commercial. With 3 designs in 4 different shades, the colors of Tarkett Flourish® blend together to create sophisticated and adaptable designs for any environment.
    Specifikim
    • Acoustic Comfort; Thermal comfort; Easy to clean
    Specifikime teknike
    • Referencë unikeFlourish
    • Familja e produkteveFlooring
    • Grupi i produkteveHeterogeneous
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    • Gjatësia (mm)2
    • Gjerësia (mm)2000
    • Thellësia (mm)23000
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëLuksemburg
    • Prodhuar nëFrancë
    • Weight Net (kg)3.1
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_67
    • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America
    Argjentinë
    Belizë
    Bolivi
    Guatemalë
    Brazil
    Honduras
    Ekuador
    Kosta Rika
    Guajanë
    Meksikë
    Kili
    Nikaragua
    Kolumbi
    Panama
    Paraguaj
    Salvador
    Peru
    Trinidad dhe Tobago
    Surinami
    Uruguai
    Venezuelë