Vinyl Flooring Injoy
Vinyl Flooring Injoy
Vinyl Flooring Injoy
Vinyl Flooring Injoy

    Vinyl Flooring Injoy

    Injoy delivers enhanced modularity that enables agile transformation of space to meet the evolving demands of home. Meanwhile, its nature-inspired colours and themes. Injoy has been designed for residential environments with light traffic areas and has EXTREME PROTECTION technology, a Tarkett exclusive technology consisting of a protective layer against UV rays, making the floor more resistant and easier to clean. Your floor will be more beautiful for much longer.
    Specifikim
    • Acoustic Comfort; Thermal comfort; Quick installation; Washable; Extreme Protection
    Specifikime teknike
    • Referencë unikeInjoy
    • Familja e produkteveFlooring
    • Grupi i produkteveLVT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    • Gjatësia (mm)2
    • Gjerësia (mm)208
    • Thellësia (mm)1230
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    • Weight Net (kg)3.85
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19.23
    • CSI MasterFormat 2014 TitleVinyl Tile Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America
    Argjentinë
    Belizë
    Bolivi
    Guatemalë
    Brazil
    Honduras
    Ekuador
    Kosta Rika
    Guajanë
    Meksikë
    Kili
    Nikaragua
    Kolumbi
    Panama
    Paraguaj
    Salvador
    Peru
    Trinidad dhe Tobago
    Surinami
    Uruguai
    Venezuelë