Vinyl Flooring Solare
Vinyl Flooring Solare
Vinyl Flooring Solare

    Vinyl Flooring Solare

    Solare enhanced modularity that enables agile transformation of space to meet the evolving demands of work and life without compromising on health and the environment. Solare has been designed for commercial environments with moderate traffic areas. Solare has EXTREME PROTECTION technology, a Tarkett exclusive technology consisting of a protective layer against UV rays, making the floor more resistant and easier to clean. Your floor will be more beautiful for much longer. •WIDTH: 184mm (Group 24117) / 920mm (Group 24188) •HEIGHT: 3mm •DEPTH: 950mm (Group 24177) / 920mm (Group 24188) •WEIGHT: 5,35kg/m² (Group 24117) / 5,15kg/m² (Group 24188)
    Specifikim
    • Residential and Commercial Use; Extreme Protection; Acoustic comfort; Thermal comfort; Easy to clean
    Specifikime teknike
    • Referencë unikeSolare
    • Familja e produkteveFlooring
    • Grupi i produkteveLVT
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_68
    • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) tiles
    • CSI MasterFormat 2014 Code09 65 19.23
    • CSI MasterFormat 2014 TitleVinyl Tile Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America
    Argjentinë
    Belizë
    Bolivi
    Guatemalë
    Brazil
    Honduras
    Ekuador
    Kosta Rika
    Guajanë
    Meksikë
    Kili
    Nikaragua
    Kolumbi
    Panama
    Paraguaj
    Salvador
    Peru
    Trinidad dhe Tobago
    Surinami
    Uruguai
    Venezuelë