Homogeneous Vinyl Flooring Eclipse Premium
Homogeneous Vinyl Flooring Eclipse Premium

    Homogeneous Vinyl Flooring Eclipse Premium

    Eclipse Premium homogeneous vinyl floors combine quality, functional needs and low maintenance costs for heavy traffic applications such as education and healthcare facilities. Our PUR Reinforced surface treatment guarantees enhanced protection and easier maintenance. Eclipse Premium is available in a non-linear pattern palette of 66 colours, with the new range Spectra, coordinated with the other products and accessories of the Premium multi-solution family.

    Specifikim
      • 66 harmonious colours including 38 brand new
      • Mix of low and high contrasted patterns
      • Easy to clean and maintain
      • Enhanced life cycle cost
      • Multi-solution offer, combining design and functional options
      • Coordinated welding rods for perfect finishing
    Specifikime teknike
    • Referencë unikeTA-EC-PRE
    • Familja e produkteveFlooring
    • Grupi i produkteveHomogeneous
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-08-13
    • Numri i botimit1
    • Gjatësia (mm)2
    • Gjerësia (mm)2000
    • Thellësia (mm)23000
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_22_95
    • Uniclass 2015 PërshkrimVinyl roll coverings
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America