Homogeneous Vinyl Flooring iQ MEGALIT

Homogeneous Vinyl Flooring iQ MEGALIT

Extraordinary pattern depth with luminescent pearl effects give iQ Megalit vinyl floors its strong personality and the liveliness of inlaid minerals. As part of the iQ range, this high-performance vinyl floor offers extreme durability as well as superior wear, stain and abrasion resistance for all heavy-traffic areas. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.

Specifikim
    • Luminescent pearl effect
    • Ideal for heavy-traffic areas
    • Best life-cycle cost on the market
    • Unique dry-buffing surface restoration
Specifikime teknike
  • Referencë unikeTA-IQ-MEG
  • Familja e produkteveFlooring
  • Grupi i produkteveHomogeneous
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-08-13
  • Numri i botimit1
  • Gjatësia (mm)2
  • Gjerësia (mm)2000
  • Thellësia (mm)23000
Të ngjashme
  • Materiali kryesorVinyl
  • Materiali dytësorVinyl
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationDuke mbuluar
  • Emrin UNSPSCVinyl flooring
  • UNSPSC code30161707
  • Uniclass 2015 CodePr_35_57_22_95
  • Uniclass 2015 PërshkrimVinyl roll coverings
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

South America North America