Homogeneous Vinyl Flooring iQ OPTIMA
Homogeneous Vinyl Flooring iQ OPTIMA
Homogeneous Vinyl Flooring iQ OPTIMA

    Homogeneous Vinyl Flooring iQ OPTIMA

    Available in an amazing palette of 64 colours across a range of formats and accessories, iQ Optima is a genuine multi-solution offer adapted for education and healthcare facilities. Part of the iQ range, this collection offers extreme durability as well as superior wear, stain and abrasion resistance for heavy-traffic areas, giving it one of the best life-cycle costs on the market. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.

    Specifikim
      • Available in 64 colours
      • Best life-cycle cost on the market
      • Unique dry-buffing surface restoration
      • Part of a multi-solution offer
    Specifikime teknike
    • Referencë unikeTA-IQ-OPT
    • Familja e produkteveFlooring
    • Grupi i produkteveHomogeneous
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-08-13
    • Numri i botimit1
    • Gjatësia (mm)2
    • Gjerësia (mm)2000
    • Thellësia (mm)25000
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_22_95
    • Uniclass 2015 PërshkrimVinyl roll coverings
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America