Homogeneous Vinyl Flooring iQ Surface
Homogeneous Vinyl Flooring iQ Surface
Homogeneous Vinyl Flooring iQ Surface
Homogeneous Vinyl Flooring iQ Surface

    Homogeneous Vinyl Flooring iQ Surface

    The iQ Surface vinyl flooring collection is a solution that empowers designers and architects. It is a collection where function, color and form can take up equal space, and where a sustainable industrial material in five beautiful color families invites new interpretations and perspectives. iQ Surface presents the technology “iQ” which is an unique dry-buffing surface restoration technology, that allows the floor be new forever.
    Specifikim
    • Commercial Use; Unique surface restoration with iQ Technology; More protection against scratches and stains; Low maintenance cost; Easy and economical cleaning; 10 year warranty
    Specifikime teknike
    • Referencë unikeTA-IQ-SURF
    • Familja e produkteveFlooring
    • Grupi i produkteveHomogeneous
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    • Gjatësia (mm)2
    • Gjerësia (mm)2000
    • Thellësia (mm)23000
    Të ngjashme
    • Materiali kryesorVinyl
    • Materiali dytësorVinyl
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)2.8
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationKat
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71_67
    • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16.23
    • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
    • OmniClass Number23-15 17 15
    • OmniClass TitleResilient Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    South America North America
    Argjentinë
    Belizë
    Bolivi
    Guatemalë
    Brazil
    Honduras
    Ekuador
    Kosta Rika
    Guajanë
    Meksikë
    Kili
    Nikaragua
    Kolumbi
    Panama
    Paraguaj
    Salvador
    Peru
    Trinidad dhe Tobago
    Surinami
    Uruguai
    Venezuelë