Vinyl Flooring Ambienta Design

Vinyl Flooring Ambienta Design

Tarkett's Ambienta® is a Modular Vinyl which offer a magnificentdesign enhance all the sophistication you're looking for in your projects. Colors, textures, patterns and natural elements blend together to form exclusive and inspiring designs; for commercial, residential and quick installation use Ambienta® vinyl floors have EXTREME PROTECTION technology, a Tarkett exclusive that consists of a layer of protection against UV rays, making the floor more resistant to fading and easier and more economical to clean. • WIDTH: 208mm (Group 24192) / 920mm (Group 24723) • HEIGHT: 3mm • DEPTH: 1230mm (Group 24192) / 920mm (Group 24273) • WEIGHT: 5.15kg/m²
Specifikim
  • Commercial and residential use, Acoustic and thermal comfort, Washable, Extra protection against UV rays, Quick installation, 15-year guarantee
Specifikime teknike
  • Referencë unikeambienta-design
  • Familja e produkteveFlooring
  • Grupi i produkteveLVT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Materiali dytësorVinyl
  • Projektuar nëBrazil
  • Prodhuar nëBrazil
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationKat
  • Kodi ETIMEG020100
  • Emri ETIMBuilding - Finishing materials
  • Uniclass 2015 CodePr_35_57_22_95
  • Uniclass 2015 PërshkrimVinyl roll coverings
  • CSI MasterFormat 2014 Code09 65 19.23
  • CSI MasterFormat 2014 TitleVinyl Tile Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Rajoni i disponueshëm

South America North America
Argjentinë
Belizë
Bolivi
Guatemalë
Brazil
Honduras
Ekuador
Kosta Rika
Guajanë
Meksikë
Kili
Nikaragua
Kolumbi
Panama
Paraguaj
Salvador
Peru
Trinidad dhe Tobago
Surinami
Uruguai
Venezuelë