Vynyl Flooring Ambienta Series

Vynyl Flooring Ambienta Series

Tarkett's Ambienta® is a Modular Vinyl which offer a magnificentdesign enhance all the sophistication you're looking for in your projects. Colors, textures, patterns and natural elements blend together to form exclusive and inspiring designs; for commercial, residential and quick installation use Ambienta® vinyl floors have EXTREME PROTECTION technology, a Tarkett exclusive that consists of a layer of protection against UV rays, making the floor more resistant to fading and easier and more economical to clean.
Specifikim
  • Commercial and residential use, Acoustic and thermal comfort, Washable, Extra protection against UV rays, Quick installation, 15-year guarantee
Specifikime teknike
  • Referencë unikeambienta-series
  • Familja e produkteveFlooring
  • Grupi i produkteveLVT
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-29
  • Numri i botimit1
  • Gjatësia (mm)3
  • Gjerësia (mm)208
  • Thellësia (mm)1230
Të ngjashme
  • Materiali kryesorVinyl
  • Materiali dytësorVinyl
  • Projektuar nëBrazil
  • Prodhuar nëBrazil
  • Weight Net (kg)5.15
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationKat
  • Kodi ETIMEG020100
  • Emri ETIMBuilding - Finishing materials
  • Uniclass 2015 CodePr_35_57_22_95
  • Uniclass 2015 PërshkrimVinyl roll coverings
  • CSI MasterFormat 2014 Code09 65 19.23
  • CSI MasterFormat 2014 TitleVinyl Tile Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Rajoni i disponueshëm

South America North America