Homogeneous Vinyl Flooring iQ Eminent

Homogeneous Vinyl Flooring iQ Eminent

With its elegant design, the iQ Eminent® collection introduces a refined palette of tones with a sophisticated touch. As part of the iQ range, this high-performance vinyl flooring delivers outstanding durability and superior resistance to wear, stains, and abrasion in high-traffic areas. No polishing or waxing is required; a simple dry-buffing is sufficient to restore the floor’s original appearance.

Specifikim
    • Commercial use
    • Unique surface restoration with iQ Technology
    • Enhanced protection against scratches and stains
    • Low maintenance cost
    • Easy and cost-efficient cleaning
    • 10-year warranty

Specifikime teknike
  • Referencë unikehomogeneous-vinyl-flooring-iq-eminent
  • Familja e produkteveFlooring
  • Grupi i produkteveHomogeneous
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-16
  • Numri i botimit1
  • Gjatësia (mm)2
  • Gjerësia (mm)2000
  • Thellësia (mm)23000
Të ngjashme
  • Materiali kryesorVinyl
  • Materiali dytësorVinyl
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)2.75
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationKat
  • Kodi ETIMEG020100
  • Emri ETIMBuilding - Finishing materials
  • Uniclass 2015 CodePr_35_57_71_67
  • Uniclass 2015 PërshkrimPolyvinyl chloride (PVC) sheets
  • CSI MasterFormat 2014 Code09 65 16.23
  • CSI MasterFormat 2014 TitleVinyl Sheet Flooring
  • OmniClass Number23-15 17 15
  • OmniClass TitleResilient Flooring

Rajoni i disponueshëm

South America North America