AirMaster Sphere
Tarkett

AirMaster Sphere

Designed to help improve air quality in living and working spaces, the DESSO AirMaster’s patented technology captures and retains fine dust 8 times more effectively than smooth floors and 4 times more than standard carpet*. With a handmade, rustic feel and subtle, tonal colours inspired by natural materials and elements, Sphere adds warmth and texture to modern office environments. Each tile is available in 9 accent colours and 9 neutral shades, with Sphere’s tonal, grid-like texture bridging the gap between the more linear Classic and organic Earth.

As part of our continuous efforts to reduce our carbon footprint we are proud to launch a new and improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.


*Based on GUI test report AirMaster® 090225-01 DF with DESSO AirMaster® versus a standard smooth floor and versus standard structured loop pile carpet (median values).

Specifikim
    • Available in 9 accent colours and 9 neutral shades
    • Combinable with AirMaster Classic and AirMaster Earth
    • Circular Carbon Footprint: 0.66 kg CO₂/m²
    • Reduces the concentration of fine dust in the indoor air
    • First and only carpet awarded GUI Gold Plus Label
    • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver level certified
    • Made in Europe
Specifikime teknike
  • Referencë unikedesso-airmaster-sphere
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-12-18
  • Numri i botimit1
  • Gjatësia (mm)6
  • Gjerësia (mm)500
  • Thellësia (mm)500
Të ngjashme
  • Materiali kryesorPolyester
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Emrin UNSPSCCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Asia Europe Africa