Arcade
Arcade
Arcade
Arcade
    Tarkett

    Arcade

    A unique textural product, DESSO Arcade adds richness and grandeur to any office environment. The extra-high pile brings the softness and familiarity of a home into a commercial setting while being able to withstand a high traffic volume. Available in a wide range of colours – from neutral browns and beiges, through to richer reds, purples and golds – the all-over rug effect achieved by DESSO Arcade makes for a unique and highly comfortable indoor space.

    Specifikim
      • Available in a wide range of 24 colours
      • Brings the softness and familiarity of a home into an office while being able to withstand high traffic volume
      • Standard with DESSO ProBase backing
      • Optional with 100% recyclable DESSO EcoBase backing
      • Cradle to Cradle® Bronze level certified
    Specifikime teknike
    • Referencë unikedesso-arcade
    • Familja e produkteveDESSO
    • Grupi i produkteveCarpet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-12-18
    • Numri i botimit1
    • Gjatësia (mm)10.5
    • Gjerësia (mm)500
    • Thellësia (mm)500
    Të ngjashme
    • Materiali kryesorPolyester
    • Projektuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectDysheme - Qilim
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCarpeting
    • UNSPSC code30161701
    • Uniclass 2015 CodePr_35_57_11
    • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 13
    • CSI MasterFormat 2014 TitleTile Carpeting
    • OmniClass Number23-15 17 17 13
    • OmniClass TitleCarpet Tiles
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Asia Europe Africa