Essence Pure
Tarkett

Essence Pure

The DESSO Essence Elements collection is made up of three complementary and infinitely combinable designs. Essence Pure with a palette of vibrant accent colours, transitional mid-tones and best-selling neutrals, provides a wealth of choice for all interiors. Choose from 28 shades - all combinable with DESSO Essence Roots and DESSO Essence Traces patterned tiles - to create thoughtful, visually-stimulating workplaces.


Upgrading Essence Pure to our EcoBase carpet tile backing ensures the collection becomes fully recyclable and Cradle to Cradle® Silver level certified with a low circular carbon footprint.

Specifikim
    • Available in 28 colour shades
    • Combinable with Essence Traces and Essence Roots
    • Standard with ProBase backing
    • Optional available with EcoBase backing - Cradle to Cradle® Gold Level Certified
Specifikime teknike
  • Referencë unikedesso-essence-pure
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Rajoni i disponueshëm

Asia Europe Africa