Essence Roots
Tarkett

Essence Roots

The DESSO Essence Elements collection is made up of three complementary and infinitely combinable designs. With an invitingly irregular, organic design, Essence Roots combines a neutral base and accent colour to evoke the appearance of patterns in nature. Available in 12 colourways — all combinable with Essence Pure and Essence Traces patterned tiles — to create serene, softly-textured spaces.


Upgrading Essence Roots to our EcoBase carpet tile backing ensures the collection becomes fully recyclable and Cradle to Cradle® Silver level certified with a low circular carbon footprint.

Specifikim
    • Available in 12 colourways
    • Combinable with Essence Pure and Essence Traces
    • Standard with ProBase backing
    • Optional available with EcoBase backing - Cradle to Cradle® Gold Level Certified
Specifikime teknike
  • Referencë unikedesso-essence-roots
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Rajoni i disponueshëm

Asia Europe Africa