Essence Traces
Tarkett

Essence Traces

The DESSO Essence Elements collection is made up of three complementary and infinitely combinable designs. Essence Traces features a subtle, organic stripe, the 6 colour options are made with a combination of 3 plain, tonal Essence Pure colours. Essence Traces will combine beautifully with Essence Pure and Essence Roots delivering contemporary colour, tactility and long-lasting utility.


Upgrading Essence Traces to our EcoBase carpet tile backing ensures the collection becomes fully recyclable and Cradle to Cradle® Silver level certified with a low circular carbon footprint.

Specifikim
    • Available in 6 colour options
    • Combinable with Essence Pure and Essence Roots
    • Standard with ProBase backing
    • Optional available with EcoBase backing - Cradle to Cradle® Gold Level Certified
Specifikime teknike
  • Referencë unikedesso-essence-traces
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Rajoni i disponueshëm

Asia Europe Africa