Grezzo Vivid
Tarkett

Grezzo Vivid

Drawing inspiration from the organic beauty of natural structures and rich pigments found in nature, the DESSO Grezzo Vivid carpet tile brings the restorative power of nature indoors to create a sense of calm energy. Like a flourish of moss, or lichen strewn over stone and concrete, Vivid captures the breath-taking beauty and vibrancy found in nature. The rugged, irregular weave forms an untamed, rock-ribbed texture, adding depth and natural movement to expansive spaces.

DESSO Grezzo Vivid is designed to go perfectly together with DESSO Grezzo Bloom and adds definition and stylish accents to a floorplan. Both ranges present an addition to the existing DESSO Grezzo collection to offer even more creative design freedom when designing your interior space.

Specifikim
    • Circular Carbon Footprint: 5,37 kg CO2/m2
    • Total recycled content: 46,3%
    • EcoBase backing- Cradle to Cradle® Gold Level Certified
    • Grezzo Vivid is 100% recyclable
Specifikime teknike
  • Referencë unikedesso-grezzo-vivid
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles

Rajoni i disponueshëm

Asia Europe Africa