Protect
Tarkett

Protect

DESSO Protect is a high-performance indoor entrance mat suitable for the first point of contact. An easy to install wool and nylon cut pile carpet tile designed for maximum scraping and moisture absorption. The individual tiles can easily be removed for cleaning or replacement offering a flexible, cost-effective, and convenient solution. Available in two grey tones, providing a subtle and neutral base that suits any commercial interior.


For maximum protection and optimised performance, combine with DESSO Defend entrance mat to stop the remaining dirt and moisture from being tracked further into the building.

Specifikim
    • Standard with DESSO ProBase backing
    • Helps reduce slip accidents
    • Reduces cleaning and maintenance costs
    • Flexible, cost-effective, and convenient solution
    • Increases the life cycle of surrounding floorcoverings
    • Made in Europe
Specifikime teknike
  • Referencë unikedesso-protect
  • Familja e produkteveDESSO
  • Grupi i produkteveCarpet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-12-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolyester
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectDysheme - Qilim
  • IFC classificationDuke mbuluar
  • Emrin UNSPSCCarpeting
  • UNSPSC code30161701
  • Uniclass 2015 CodePr_35_57_11
  • Uniclass 2015 PërshkrimCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Code09 68 13
  • CSI MasterFormat 2014 TitleTile Carpeting
  • OmniClass Number23-15 17 17 13
  • OmniClass TitleCarpet Tiles
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Asia Europe Africa