Lino Materiale
Tarkett

Lino Materiale

Lino Materiale collection, highlights cork, a key ingredient from the original recipe since its creation. This bio-based flooring combines cork granules with natural ingredients such as linseed oil, pine rosin, and wood powder, offering a unique texture and soothing properties in education and commercial interior environments.

Specifikim
    • 10 nature-inspired tones
    • 96% natural ingredients
    • 83% renewable and biobased content
    • 39% Recycled content
    • Recyclable post-use
    • Sustainably produced in Italy
    • Cradle to Cradle certified® Silver
    • Exclusive xf² surface treatment for excellent durability and chemical resistance
Specifikime teknike
  • Referencë unikelinoleum-lino-materiale
  • Familja e produkteveTARKETT
  • Grupi i produkteveFlooring - Linoleum
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
Klasifikimi
  • Kategoria BIMobjectDysheme - Linoleum
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 PërshkrimFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 43
  • CSI MasterFormat 2014 TitleLinoleum Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Rajoni i disponueshëm

Asia Europe Africa