iD Inspiration Click High Traffic 70
iD Inspiration Click High Traffic 70
    Tarkett

    iD Inspiration Click High Traffic 70

    iD Inspiration Click achieves more rapid and easier installation thanks to its fold-down click system. iD Inspiration Click High Traffic 70 is highly suited for use in very busy areas like public buildings or shopping centres. The flooring can bear static and dynamic heavy loads up to 500 kg.

    Specifikim
      • Engineered for high traffic environments
      • Fast installation
      • Easy-care and low-maintenance
      • 10 decors
      • 4 formats
    Specifikime teknike
    • Referencë uniketarkett-id-inspiration-click-high-traffic-70
    • Familja e produkteveTARKETT
    • Grupi i produkteveFlooring - Modular Vinyl
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 PërshkrimFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Rajoni i disponueshëm

    Asia Europe Africa