iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
iD Inspiration High Traffic 70
    Tarkett

    iD Inspiration High Traffic 70

    iD Inspiration delivers enhanced modularity that enables agile transformation of space to meet the evolving demands of work and life without compromising on health and the environment. Meanwhile, its nature-inspired colours and themes – heightened by the ultra-realism of high definition printing – enable you to choose the best of natural designs embedded in the highest-performing vinyl materials to achieve feel-good interiors. iD Inspiration HT 70 has been designed for the most intense traffic areas. It withstands heavy loads and indentation, enabling maximum resistance to both static and rolling heavy loads up to 800 kg.

    Specifikim
      • Unequalled resistance
      • Best ultra mat finish
      • High definition printing
      • 100 decors
      • 7 formats
      • 3 EiR designs in 14 colours
    Specifikime teknike
    • Referencë uniketarkett-id-inspiration-high-traffic-70
    • Familja e produkteveTARKETT
    • Grupi i produkteveFlooring - Modular Vinyl
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-10-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëLuksemburg
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationDuke mbuluar
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 PërshkrimFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings

    Rajoni i disponueshëm

    Asia Europe Africa