iQ Eminent
Tarkett

iQ Eminent

With its beautiful honed and polished natural stone design, iQ Eminent provides a new tonal palette with a sophisticated and rich touch. Both muted and bold, this collection supports biophilic design and allows for spaces to be created with well-being in mind. As part of the iQ range, this high-performance vinyl floor provides extreme durability as well as superior wear, stain and abrasion resistance for all heavy-traffic areas. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.

Specifikim
    • Unique design with 3D effect
    • Ideal for heavy-traffic areas
    • Best life-cycle cost on the market
    • Unique dry-buffing surface restoration
Specifikime teknike
  • Referencë uniketarkett-iq-eminent
  • Familja e produkteveTARKETT
  • Grupi i produkteveFlooring - Homogeneous vinyl
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationDuke mbuluar
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 PërshkrimFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Asia Europe Africa