iQ Natural
iQ Natural
iQ Natural
    Tarkett

    iQ Natural

    Offered in 35 colours inspired by nature, iQ Natural is the first and only homogeneous vinyl flooring made with around 75% natural or renewable raw materials. As part of the iQ range, this high-performance vinyl floor offers extreme durability as well as superior wear, stain and abrasion resistance for all heavy-traffic areas. No need for polish or wax, a simple dry-buffing is enough to restore this floor's original appearance.”

    Specifikim
      • Made with around 75% natural or renewable raw materials
      • Ideal for heavy-traffic areas
      • Best life-cycle cost on the market
      • Unique dry-buffing surface restoration
    Specifikime teknike
    • Referencë uniketarkett-iq-natural
    • Familja e produkteveTARKETT
    • Grupi i produkteveFlooring - Homogeneous vinyl
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-04-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVinyl
    • Projektuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDysheme - Vinyl
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_42
    • Uniclass 2015 PërshkrimFloor covering and finishing systems
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 00
    • OmniClass TitleFloor Coverings
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Asia Europe Africa