iQ Natural Acoustic
Tarkett

iQ Natural Acoustic

iQ Natural acoustic next generation is the solution is the world’s first acoustic floor with bio-attributed vinyl that replaces traditional fossil oil with renewable biomass feedstock – produced using mass balance principles and certified by third-party auditors.

On top of its great acoustic & durability performance, ideal for spaces where sound comfort is key, such as school corridors, kinder gardens or public buildings, this sustainable vinyl floor provides a flooring solution offering a greenhouse gas emission reduction of 60%, when compared to average homogeneous vinyl floors. iQ Natural acoustic is amongst the lowest carbon footprint resilient flooring on the market.

Specifikim
    • World’s first homogeneous floor with bio-attributed vinyl under the mass balance principles
    • Carbon neutral production
    • Really closing the loop: Re-Start, including post-use recycling
    • Best life-cycle cost on the market
    • 15dB impact sound reduction
Specifikime teknike
  • Referencë uniketarkett-iq-natural-acoustic
  • Familja e produkteveTARKETT
  • Grupi i produkteveAcoustic flooring
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-11-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDysheme - Vinyl
  • IFC classificationDuke mbuluar
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 PërshkrimFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Rajoni i disponueshëm

Asia Europe Africa