e_serie container round

e_serie container round

Iconic objects for everyday needs The term "container" sounds almost disrespectful, yet it hits the nail on the head: because our e_serie containers are ideally suitable for stowing and storing, displaying and presenting, selling and dreaming. Having acquired iconic status over the years, the e_serie today is not only found in private homes but also at opticians and jewellers, banks or representative offices - to name just a few examples. Thanks to various sizes and a multitude of material options, our containers offer an almost limitless range of uses. Various drawer heights as well as an option without doors for frequent using make the e_serie a true all-rounder.
Specifikime teknike
  • Referencë unikee_serie_cont_rund
  • Familja e produkteveLiving
  • Grupi i produkteveCabinets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-01-22
  • Numri i botimit1
  • Gjatësia (mm)1170
  • Gjerësia (mm)540
  • Thellësia (mm)540
Të ngjashme
  • Materiali kryesorXham
  • Materiali dytësorAlumin
  • Projektuar nëZvicër
  • Prodhuar nëZvicër
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56