SOLEAL Next 75 Visible Open-in
SOLEAL Next 75 Visible Open-in
    Technal

    SOLEAL Next 75 Visible Open-in

    The visible structure is balanced between the fixed frame and the opening vent, providing an additional aesthetical touch to the window.

    • Multiple applications
    • Aesthetic offer with wide choice internal and external profiles
    • Large choice of colours and accessories
    • Concealed hardware, handle and drainage
    • Effective thermal, acoustic and weather tightness performances
    • Large sizes
    • Reliable safety features
    • Reduced threshold for persons with disabilities
    Specifikim
    • Diversity of applications :

      • Openings: side hung, tilt, tilt & turn
      • Façade and other ranges integration
      • Composite assemblies
      • Horizontal and vertical pivot
      • Patio window
      • Juliet balcony
      • Magnetic window contact
      • Building management system: concealed locking sensor
      • Security glazing beads
      • Antibacterial coating on handles
      • Reduced threshold for disabled: 15-20 mm

      High performances :

      • Thermal: Uw up to 0.79 W/m²K
      • Air permeability: Class 4
      • Water tightness: Class 1500
      • Wind pressure resistance: Class 5
      • Acoustic performance: Rw up to 48 dB
      • Burglary resistance up to RC2, RC3 and PAS24

      Large sizes :

      • Height: up to 3 meters
      • Glazing thickness: up to 69 mm
      • Infill weight: up to 160 kg

      Sustainability :

      • SOLEAL Next is made in Hydro CIRCAL®, aluminium made with a minimum of 75% recycled end-of-life aluminium.
      • 75% recycled and 95% recyclable
      • PVC-free components
      • Cradle to Cradle®: under certification
      • Dynamic EPD available on TechDesign
    Specifikime teknike
    • Referencë unikesoleal-next-75-visible-open-in
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveWindows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window

    Rajoni i disponueshëm

    Asia Africa Europe
    Arabia Saudite
    Afrika e Jugut
    Francë
    Armeni
    Algjeri
    Irlandë
    Azerbaixhan
    Angolë
    Mbretëria e Bashkuar
    Bahrejn
    Benin
    Portugali
    Bangladesh
    Botsvanë
    Spanjë
    Brunei
    Burkina-Faso
    Zvicër
    Butan
    Burundi
    Emiratet e Bashkuara Arabe
    Çad
    Filipinet
    Côte d’Ivoire
    Gjeorgji
    Egjipt
    Hong-Kong
    Eritre
    Indi
    Esvatini
    Indonezi
    Etiopi
    Irak
    Gabon
    Iran
    Gambia
    Ishujt Cocos (Keeling)
    Gana
    Izrael
    Guine
    Japoni
    Guine-Bisau
    Jemen
    Guinea Ekuatoriale
    Jordani
    Kamerun
    Kamboxhi
    Kenia
    Katar
    Kepi i Gjelbër
    Kinë
    Komora
    Korea e jugut
    Lesoto
    Korea e Veriut
    Liberi
    Krishtlindje Island
    Libi
    Kuveit
    Madagaskar
    Laos
    Majotë
    Liban
    Malavi
    Makao
    Mali
    Malazi
    Marok
    Maldive
    Mauritius
    Mianmar (Burmë)
    Mavritani
    Mongoli
    Mozambik
    Neoal
    Namibi
    Oman
    Niger
    Pakistan
    Nigeri
    Palestinë
    Republika Demokratike e Kongos
    Singapor
    Republika e Afrikës Qendrore
    Siria
    Republika e Kongos
    Sri-Lankë
    Reunion
    Tajlandë
    Ruandë
    Tajvan
    Sahara Perëndimore
    Territori Britanik i Oqeanit Indian
    São Tomé dhe Príncipe
    Turqi
    Sejshelle
    Vietnam
    Senegal
    Shën Helena
    Sierra-Leone
    Somali
    Sudan
    Sudanin Jugor
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve