Fireframes® Designer Series
Fireframes® Designer Series
Fireframes® Designer Series
Fireframes® Designer Series

    Fireframes® Designer Series

    Fireframes® Designer Series doors and frames incorporate precise European engineering to provide a sleek, modern alternative to traditional steel hollow metal frames with glass sizes surpassing traditional systems.

    Fireframes Designer Series with monolithic glass and Fireframes Designer Series with Insulated Glass Units have both earned a Living Building Challenge Red List Approved Declare Label. These Declare labels can be used for building projects seeking to achieve either the Living Building Challenge or LEED green building rating systems.

    • Fire ratings of 20-90 minutes (45-90 minutes with required hose stream test)
    • Easy installation similar to typical storefront systems
    • Narrow steel profiles
    • Full-lite doors available in single leaf or double leaf design; see Fireframes Designer Series Door fact sheet
    • Durable welded steel construction of doors
    • Modular system that can incorporate 20/45/60/90 minute Fireframes Designer Series doors
    • Can be used with wired glass, Fireglass®20, Pilkington Pyrostop® or the FireLite® family of products
    • Available as a temperature rise door for 60-90 minute applications
    • Frames supplied welded or "KD" (knock-down) depending on application
    • Door hardware available to fit functional requirements. Please check with TGP for compatibility
    • Finish powder coating at the factory to match desired color scheme
    • Arched profiles
    • Brushed stainless steel finish available for fire ratings up to 45 minutes

    Note: This product is not intended for use in locations requiring a barrier to radiant heat, as it does not meet test standards ASTM E119 or UL 263. If your jurisdiction requires “barrier to heat” framing, please contact Technical Glass Products regarding Fireframes products that meet the barrier to heat requirement.

    Specifikim
    • MAXIMUM SIZE-Maximum Allowable Size Information

      FRAMING

      Rating | Max. Exposed Glass Area Per Piece | Max. Exposed Glass Single Dimension

      • 20 Min. | 3,325 in2 | 95"
      • 45 Min.| 4,500 in2 | 95 1/4"
      • 60 Min.| 5,616 in2 |104-1/16"
      • 90 Min.| 4,162 in2 |111"

      DOORS

      Rating | Max. Single Door Leaf Size | Max. Exposed Glass Size Per Piece

      • 20 Min. |43" x 95-7/8"| 36" x 88-3/4"
      • 45 Min.| 43" x 95-7/8"| 36" x 88-3/4"
      • 60 Min. |43" x 95-7/8" |36" x 88-3/4"
      • 90 Min. |43" x 95-7/8"| 36" x 56-1/2" (divided lite door)

      TEMPERATURE RISE DOORS WITH PILKINGTON PYROSTOP®

      Doors: Singles and AA/AF |Rating |Max. Width |Max. Height

      • Max. Door Leaf| Size 60/90 min. |48-3/16"| 107-7/8"
      • Max. Door Opening Single| 60/90 min.| 48-1/8"| 108"
      • Max. Door Opening Active-Active (AA Pair)| 60 min.| 96-1/4"|108"
    Specifikime teknike
    • Referencë unikefireframes-designer-series
    • Familja e produkteveFireframes
    • Grupi i produkteveDesigner Series
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes

    Rajoni i disponueshëm

    Asia South America North America Africa
    Arabia Saudite
    Argjentinë
    Kanadë
    Egjipt
    Bahrejn
    Bolivi
    Shtetet e Bashkuara
    Emiratet e Bashkuara Arabe
    Brazil
    Irak
    Ekuador
    Jemen
    Guajanë
    Jordani
    Kili
    Katar
    Kolumbi
    Kuveit
    Paraguaj
    Liban
    Peru
    Oman
    Uruguai
    Palestinë
    Venezuelë
    Turqi