Pilkington Profilit Translucent Linear Channel Glass System

Pilkington Profilit Translucent Linear Channel Glass System

The Pilkington Profilit™ channel glass wall system consists of self-supporting cast glass channels and an extruded metal perimeter frame. The end result is a wall that obscures vision but allows light to pass through. It can be used in interior or exterior applications, and installed vertically or horizontally.

  • Available in long channel lengths – up to 23 ft (7 m).
  • May be tempered or filmed to meet impact safety requirements.
  • Allows passage of light while maintaining privacy.
  • May be insulated with Lumira® aerogel for energy efficiency.
  • Sound insulation (up to 42 dB uninsulated, 44 dB with Lumira aerogel insulation).
  • Can be utilized in curved walls.
  • Installs vertically or horizontally.
  • Aluminum perimeter frame provides additional structural strength.
  • Interior applications may be installed into wood jambs or millwork instead of TGP’s aluminum framing.
  • Minimal maintenance.
  • Proven performance – used in Europe for more than 30 years.
  • Most channels available with pinstripe wires.
Specifikim
    • Approx. face width:
      • K22: 9.13 in (232 mm)
      • K25: 10.31 in (262 mm)
      • K32: 13.03 in (331 mm)
    • Approx. flange height: 2.36 in (60 mm)
    • Thickness: 0.28 in (7 mm)
    • Max length: Up to 23 ft (Varies according to wind load and project requirements)
    • Weight/ft² of channel surface (including frame & components):
      • 12 lbs/ft² dual glazed
      • 7 lbs/ft² single glazed
    • Light Transmission: 70-75% (uninsulated, varies with coating)
    • U-Value (glass only):
      • 0.49 (uninsulated)
      • 0.40 (Low-E uninsulated)
      • 0.21 (Low-E with 16 mm Lumira® aerogel insulation)
      • 0.19 (Low-E with 25 mm Lumira aerogel insulation)
    • Solar Heat Gain Coefficient:
      • 0.70 (uninsulated)
      • 0.45 (Low-E uninsulated)
      • 0.42 (Low-E with 16 mm Lumira aerogel insulation)
      • 0.31 (Low-E with 25 mm Lumira aerogel insulation)
    • STC Rating:
      • 42 dB (uninsulated)
      • 44 dB (with Lumira aerogel insulation)
    • Testing:
      • Pilkington Profilit has been tested to meet the following standards: AAMA 501.4, AAMA 101, AAMA 1801-97, AAMA/NWWDA 101/1, S.297, ASTM F 588-97, NFRC 100-97, ANSI Z97.1-1984, CPSC 16CFR 1201, Category II (with safety film).
      • All testing carried out by Architectural Testing Inc., York, PA.
      • Formal test reports are available by contacting Technical Glass Products.
Specifikime teknike
  • Referencë unikepilkington-profilit-channel-glass
  • Familja e produkteveChannel Glass
  • Grupi i produktevePilkington Profilit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-06-10
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e Perdes
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit