DSRQ Variable geometry diffuser

DSRQ Variable geometry diffuser

Variable geometry diffuser on 597×597 mm panel developed for rooms with high ceilings where a long throw and a high induction ratio are required. Made up of a half-housing in which individually or simultaneously adjustable deflectors are fitted (if required) in order to change the direction of the air jet in relation to the thermal conditions required. – DSRQ: Manual blades adjustment – DSRSQ: Simultaneously blades adjustment
Specifikim
  • SPECIFICATIONS – HOUSING MATERIAL: steel – DEFLECTOR MATERIAL: steel – SURFACE FINISH: epoxy powder coating resistant to impact and abrasion – COLOUR: RAL white 9010 glossy, 9016 glossy, 9003 mat. On request, coating in nonstandard RAL colours – FASTENING: by means of screws positioned on the diffuser neck – INSTALLATION HEIGHT: up to 16 m – USE: room cooling and heating
Specifikime teknike
  • Referencë unikeDSRQ
  • Familja e produkteveDiffusion
  • Grupi i produkteveDSRQ
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Air Diffusers

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë