Sunbreaker between horizontal, vertical and standing slats - Azur range
Sunbreaker between horizontal, vertical and standing slats - Azur range
Sunbreaker between horizontal, vertical and standing slats - Azur range
Sunbreaker between horizontal, vertical and standing slats - Azur range

    Sunbreaker between horizontal, vertical and standing slats - Azur range

    Blades of the Azur range are monobloc profiles (except for AS600x70 realized in 2 sections) with an ovoid «aerofoil» shape, in extruded aluminum. They are mainly used for: brise-soleil, screen and facade cladding. Finally, they are available in 13 different sections.
    Specifikim
    • The brise-soleil Azur between flat end plates is composed of :
      ›› Blades’ flanges : flat end plates ;
      ›› Ovoid «aerofoil» shape of blades.

      Dimensioning of the mounting flanges is defined after studies (thickness and material).
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type with flat end plates provide a simple and quick way to install your brise-soleil :
      1) The blades are to be screwed between the mounting flanges ;
      2) The modules are to be fixed on the facade (brackets in stand-by position, folded return, between structural supports, etc.) ;
      3) Assembly at the customer’s charge.

    Specifikime teknike
    • Referencë unikeTEL010002
    • Familja e produkteveSolar shading
    • Grupi i produkteveBrise-soleil entre plats pose horizontale, verticale et lames debout
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e mbrojtjes nga drita

    Rajoni i disponueshëm

    North America Europe South America Oceania Africa
    Guadelupë
    Francë
    Guajanë
    Kaledonia e Re
    Majotë
    Kolektiviteti i Shën Martinit
    Polinezia franceze
    Reunion
    Martinikë
    Wallis dhe Futuna
    Sen-Bartelemi
    Shën Pierre dhe Miquelon