Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range
Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range

    Sunbreaker between wing tips horizontal, vertical and standing blades - Recti'ligne range

    Blades of the Recti’Ligne range re monobloc profiles with a rectangular or trapezoidal shape, in extruded aluminum. They are mainly used for: brise-soleil, screen and facade cladding. Finally, they are available in 19 different sections.
    Specifikim
    • The brise-soleil Recti'Ligne (with an application between 90° direct end fixing plates) is composed of :
      ›› Blades’ flanges: 90° direct end fixing plates ;
      ›› Rectangular of blades.

      Dimensioning of the mounting flanges is defined after studies (thickness and material).
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type between 90° direct end fixing plates provide a simple and quick way to install your brise-soleil :
      1) The blades are to be screwed between the mounting flanges ;
      2) The modules are to be fixed on the facade (brackets in stand-by position, folded return, between structural supports, etc.) ;
      3) Assembly at the customer’s charge.

      This application type enable an installation blade by blade.

    Specifikime teknike
    • Referencë unikeTEL010007
    • Familja e produkteveSolar shading
    • Grupi i produkteveBrise - soleil entre embouts a oreilles pose horizontale, verticale et lames debout
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e mbrojtjes nga drita

    Rajoni i disponueshëm

    North America Europe South America Oceania Africa
    Guadelupë
    Francë
    Guajanë
    Kaledonia e Re
    Majotë
    Kolektiviteti i Shën Martinit
    Polinezia franceze
    Reunion
    Martinikë
    Wallis dhe Futuna
    Sen-Bartelemi
    Shën Pierre dhe Miquelon