Décor+ by Elfa Closet - Adjustable Hanging with 2 Solid or wire w/ Trim Shelves
Décor+ by Elfa Closet - Adjustable Hanging with 2 Solid or wire w/ Trim Shelves

    Décor+ by Elfa Closet - Adjustable Hanging with 2 Solid or wire w/ Trim Shelves

    Design Criteria

    This Decor+ by Elfa closet features an adjustable hanging closet rod with 2 shelves above for added storage and organization. 

    Shelves are available in either solid birch wood or ventilated with wood trim. 

    Overview

    Decor+ by Elfa is a premium, modular wall-mounted closet and storage system that combines strength, flexibility, and timeless design. Built on a durable steel framework with solid birch wood finishes, it provides a high-end, customizable solution for residential and commercial interiors. Ideal for closets, dressing rooms, home offices, and flexible living spaces, Decor+ delivers a seamless blend of form and function for modern design projects.

    Features & Benefits

    Decor+ by Elfa offers a perfect balance of durability and design refinement. Its steel wall-hung frame provides robust load capacity and easy reconfiguration, while the solid birch drawer fronts and trim elevate the aesthetic with a warm, furniture-quality look. Soft-close, full-extension drawers ensure smooth operation and accessibility.

    Optional integrated LED lighting enhances both visibility and ambiance, transforming functional storage into a design statement. A wide selection of shelves, drawers, hanging rods, and accessories are available in multiple sizes and finishes, allowing for completely tailored layouts that can evolve as needs change. Decorative back panels and fascia options complete the high-end appearance.

    Kontaktoni me The Container Store

    Specifikime teknike
    • Referencë unikeDecor-Elfa-1R2S
    • Familja e produkteveShelving, Closet, Storage Systems
    • Grupi i produkteveDrawer, Shelf Combinations, Closet, Linen
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-12-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorMetal
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 15 27
    • OmniClass TitleClothing Shelving Units

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit