0630R – Multilayer pipe in polyethylene with aluminium coil and thermal insulation sheath. Red color.
0630R – Multilayer pipe in polyethylene with aluminium coil and thermal insulation sheath. Red color.
    TIEMME

    0630R – Multilayer pipe in polyethylene with aluminium coil and thermal insulation sheath. Red color.

    4.6 nga 5 yje4.6(5 vlerësime)

    The pipes (AL-COBRAPEX) are suited for any type of heating/cooling and hygienic sanitary systems, plants for the distribution of compressed air, with applications in the residential, commercial, and agricultural field, generally with any kind of non-corrosive fluid*.

    The pipes are MULTI-LAYER pipes with aluminium coil and present a valid alternative to both plastic and metal tubes which are normally employed in common systems. The technology of these pipes lies in the fact that a metal layer (aluminium) is inserted between two layers of plastic material (polyethylene and PE-Xb) thereby combining the advantages of the plastic component (resistance to abrasion, resistance to corrosion and other chemical agents, lightness and easy installation), with those of the aluminium component (resistance to high pressure, dimensional stability and reduced thermal expansion).
    * To verify the compatibility with fluids and other substances please contact the technical offices in Tiemme.

    PE-Xb multi-layer pipe with aluminium coil
    Available with red insulation.

    Wide range available, for any installation need diameters from 14 to 32 mm.**
    **Verifiy the thickness on the relevant data sheet

    Production range:
    Art.0200 High density Pe-X pipe with anti-oxygen barrier (EVOH)

    Related products:
    Art. 1650 Press fitting /Male for multi-layer pipe
    Art. 1651 Double press fitting for multi-layer pipe
    Art. 1652 Press fitting /Female for multi-layer pipe

    Art. 1653-1661 Double elbow press fitting for multi-layer pipe (angle 45° or 90°)
    Art. 1654 Elbow press fitting Male for multi-layer pipe
    Art. 1655 Elbow press fitting Female for multi-layer pipe
    Art. 1656 Elbow press fitting female flanged wall-plate for multi-layer pipe

    Art. 1657 "T" press fitting for multi-layer pipe
    Art. 1658 "T" press fitting male for multi-layer pipe
    Art. 1659 "T" press fitting female for multi-layer pipe


    Specifikime teknike
    • Referencë unike0630R-multilayer-pipe-in-polyethylene-with-aluminium-coil-and-thermal-insulation-sheath-red-color
    • Familja e produktevePIPES
    • Grupi i produkteveAL-COBRAPEX MULTI-LAYER PIPES
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2022-06-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Tuba