1565N _ Generic 3-piece elbow fitting - Male /Female
TIEMME

1565N _ Generic 3-piece elbow fitting - Male /Female

Press fittings are suitable for every type of heating/cooling and hygienic sanitary system with applications in the residential, commercial, industrial, and agricultural field, usually with any type of non-corrosive fluid.

Elbow 3-piece fitting with threaded Male/ Female connection ISO 228.
Available in brass

Wide range available, for any installation and connection requirement from G3/8" (DN10) to G2" (DN50).



Production range:
Art. 1550 Straight fitting Female
Art. 1551 Straight fitting Male/Female

Art. 1555 Straight 3-piecec male fitting
Art. 1561 Elbow fitting Male/Female
Art. 1562 Elbow male fitting
Art. 1563 Elbow Male/Female fitting with flange

Art. 1570 "T" fitting Female
Art. 1571 "T" fitting Female/Male
Art. 1572 "T" fitting Male

Related products:
Art. 2361 - 2361N - 2371 - 2371B - 2371N Standard bore ball valve for water with Male/Female thread with aluminium handle
Art. 2311 - 2311N - 2321 - 2321N Full bore ball valve with Male/Female thread with aluminium handle

Specifikim
  • Art.1565N
    Elbow 3-piece fitting with male/female thread connect
    Production range from G3/8" (DN10) to G2" (DN50)
    Body: nickel plated brass CW617N

    Maximum operating temperature: 200°C
    Minimum operating temperature: - 20°C
    Maximum operating pressure: 30 bar
    Thread: Male/Female UNI ISO 228


Specifikime teknike
  • Referencë unike1565N_Generic-Fitting-Elbow-Raccordo-Generico-Curva
  • Familja e produkteveFITTINGS
  • Grupi i produkteveGENERIC FITTINGS
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Kodi ETIMEC003024
  • Emri ETIMFitting with 2 connections
  • Emrin UNSPSCPlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52
  • Uniclass 2015 PërshkrimPipe, tube and fitting products
  • CSI MasterFormat 2014 Code40 79 66
  • CSI MasterFormat 2014 TitleInstrument Valve Manifolds, Valves, and Fittings
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Korea e Veriut
Montserrat
Libi
Zelanda e Re
Luksemburg
Krishtlindje Island
Nikaragua
Madagaskar
Mali i Zi
Kuveit
Panama
Malawi
Maltë
Laos
Porto Riko
Mali
Maqedonia e Veriut
Liban
Republika Domenikane
Marok
Mbretëria e Bashkuar
Macau
Saint-Barthélemy
Mauritius
Moldovë
Malazi
Shën Kitts dhe Nevis
Mavritani
Monaco
Maldives
Shën Lucia
Mayotte
Norvegji
Mongoli
Shën Pierre dhe Miquelon
Mozambik
Poloni
Myanmar (Burma)
Shën Vincent dhe Grenadinet
Namibia
Portugali
Neoal
Shtetet e Bashkuara
Niger
Qipro
Oman
Sint Maarten
Nigeri
Qyteti i Vatikanit
Pakistan
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Palestinë
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Qatar
Xhamaika
Republika e Kongos
Rusi
Singapore
Reunion
San Marino
Siria
Rwanda
Serbia
Sri Lanka
Sahara Perëndimore
Shqipëri
Taiwan
São Tomé dhe Príncipe
Sllovenia
Tajlandë
Senegal
Slovakia
Taxhikistan
Seychelles
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra Leone
Svalbard dhe Jan Mayen
Turqi
Somalia
Switzerland
Uzbekistan
Sudan
Ukrainë
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit