Suitable for any type of heating/ cooling and hygienic-sanitary system, with application in the residential, commercial, industrial, and agricultural sectors, and generally with any non-corrosive fluid.
They consist of an external "sleeve" (made of stainless steel) that is deformed "mechanically" to ensure the sealing mechanism. The mechanical deformation guarantees irreversible joints that therefore allow subsurface installation as required by current standards. The steel part is separated from the brass part by a polymer "ring", to avoid the phenomenon known as "galvanic corrosion" and allows the installer to verify the correct connection between the pipe and the fitting.
Elbow press fitting threaded Female ends ISO 7.
Available in brass
Wide range available, suited for every connection requirement
from:
Pipe from Ø
14mm to Ø
50 mm.
Female end from G1/2" (DN15) to G1"1/2 (DN40).
Products range:
Art. 1650SN Male /press fitting for multilayer pipes
Art. 1651SN Double press fitting for multilayer pipes
Art. 1652SN Female /press fitting for multilayer pipes
Art. 1653-1661SN Elbow double press fitting for multilayer pipes (angle 45° or 90°)
Art. 1654SN Elbow Male /press fitting for multilayer pipes
Art. 1656SN Wallplate elbow Female for multilayer pipes
Art. 1657SN "T" press fitting for multilayer pipes
Art. 1658SN "T" Male press fitting for multilayer pipes
Art. 1659SN "T" Female press fitting for multilayer pipes
Related products:
Art. 0600 Multiplayer pipe with aluminium insert
Art. 2361-2371-2371B-2371N Ball valve with standard bore male /female and aluminum handle
Art. 2311-2311N-2321-2321N Ball valve with full bore male /female and aluminum handle
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Iran | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Izrael | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Japoni | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Jordani | Kosta Rika | Kenia | Timor-Leste | |
Itali | Kamboxhi | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Katar | Kuraçao | Komora | Tonga | |
Letoni | Kazahstan | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kinë | Meksikë | Liberi | Vanuatu | |
Lituani | Kirgistan | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e jugut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Korea e Veriut | Panama | Majotë | ||
Maltë | Krishtlindje Island | Porto Riko | Malavi | ||
Maqedonia e Veriut | Kuveit | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Laos | Salvador | Marok | ||
Moldovë | Liban | Sen-Bartelemi | Mauritius | ||
Monako | Makao | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Malazi | Shën Lucia | Mozambik | ||
Poloni | Maldive | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mianmar (Burmë) | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Mongoli | Shtetet e Bashkuara | Nigeri | ||
Qyteti i Vatikanit | Neoal | Sint-Marten | Republika Demokratike e Kongos | ||
Republika Çeke | Oman | Trinidad dhe Tobago | Republika e Afrikës Qendrore | ||
Rumani | Pakistan | Turks dhe Caicos Islands | Republika e Kongos | ||
Rusi | Palestinë | Xhamaika | Reunion | ||
San-Marino | Singapor | Ruandë | |||
Serbi | Siria | Sahara Perëndimore | |||
Shqipëri | Sri-Lankë | São Tomé dhe Príncipe | |||
Sllovaki | Tajlandë | Sejshelle | |||
Sllovenia | Tajvan | Senegal | |||
Spanjë | Taxhikistan | Shën Helena | |||
Suedi | Territori Britanik i Oqeanit Indian | Sierra-Leone | |||
Svalbard dhe Jan Mayen | Turkmenistan | Somali | |||
Ukrainë | Turqi | Sudan | |||
Xhersej | Uzbekistan | Sudanin Jugor | |||
Zvicër | Vietnam | Tanzani | |||
Togo | |||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |