Press fittings are suitable for every type of heating/cooling and hygienic sanitary system with applications in the residential, commercial, industrial, and agricultural field, usually with any type of non-corrosive fluid.
They are made up of an external "sleeve" in stainless steel which, by using a dedicated clamp, is “mechanically” pressed to guarantee irreversible connections and the perfect holding of the system. As per the standing regulations these fittings can be installed concealed. A polymer "ring" separates the steel component from the brass one to avoid the phenomenon known as "galvanized corrosion" and allows the installer to verify the correct connection between pipe and fitting.
Cap press fitting
Also available in tin-plated version [SN]
Wide range available, for any installation and connection requirement:
Pipes from Ø 14mm to Ø40 mm.
Production range:
Art. 1651 Double press fitting for multi-layer pipe
Art. 1652 Press fitting /Famel for multi-layer pipe
Art. 1653-1661 Double elbow press fitting for multi-layer pipe (angle 45° or 90°)
Art. 1654 Elbow press fitting Male for multi-layer pipe
Art. 1655 Elbow press fitting Female for multi-layer pipe
Art. 1657 "T" press fitting for multi-layer pipe
Art. 1658 "T" press fitting male for multi-layer pipe
Art. 1659 "T" press fitting female for multi-layer pipe
Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Iran | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Izrael | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Japoni | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Jordani | Kosta Rika | Kenia | Timor-Leste | |
Itali | Kamboxhi | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Katar | Kuraçao | Komora | Tonga | |
Letoni | Kazahstan | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kinë | Meksikë | Liberi | Vanuatu | |
Lituani | Kirgistan | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e jugut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Korea e Veriut | Panama | Majotë | ||
Maltë | Krishtlindje Island | Porto Riko | Malavi | ||
Maqedonia e Veriut | Kuveit | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Laos | Salvador | Marok | ||
Moldovë | Liban | Sen-Bartelemi | Mauritius | ||
Monako | Makao | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Malazi | Shën Lucia | Mozambik | ||
Poloni | Maldive | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mianmar (Burmë) | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Mongoli | Shtetet e Bashkuara | Nigeri | ||
Qyteti i Vatikanit | Neoal | Sint-Marten | Republika Demokratike e Kongos | ||
Republika Çeke | Oman | Trinidad dhe Tobago | Republika e Afrikës Qendrore | ||
Rumani | Pakistan | Turks dhe Caicos Islands | Republika e Kongos | ||
Rusi | Palestinë | Xhamaika | Reunion | ||
San-Marino | Singapor | Ruandë | |||
Serbi | Siria | Sahara Perëndimore | |||
Shqipëri | Sri-Lankë | São Tomé dhe Príncipe | |||
Sllovaki | Tajlandë | Sejshelle | |||
Sllovenia | Tajvan | Senegal | |||
Spanjë | Taxhikistan | Shën Helena | |||
Suedi | Territori Britanik i Oqeanit Indian | Sierra-Leone | |||
Svalbard dhe Jan Mayen | Turkmenistan | Somali | |||
Ukrainë | Turqi | Sudan | |||
Xhersej | Uzbekistan | Sudanin Jugor | |||
Zvicër | Vietnam | Tanzani | |||
Togo | |||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |