1899 _ Automatic air-purging valve with lateral connection and vertical drain
TIEMME

1899 _ Automatic air-purging valve with lateral connection and vertical drain

Automatic air-purging valves are employed in heating and cooling systems to eliminate the air that has been trapped in circuits, without the need of manual intervention.

The trapped air could create noise problems and damage components, thereby compromising the better yield of radiant terminal connections. They are characterized by the high capacity of purging air and by the protective cap, useful for the sudden outburst of hot liquid.
The air-purging valve must be installed in vertical position.

Automatic air-purging valve, lower connection and vertical drain, male threaded connection UNI ISO 228.
Also available in yellow nickel-plated version.

Wide range available, for any installation and connection requirement from G3/8" (DN10) to G1/2" (DN15).



Production range:
Art. 1896 Air-purging valve with high unloading capacity
Art. 1898 Air-purging valve with lower connection and horizontal drain
Art. 1900 Air-purging valve with lower connection and vertical drain

Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 1901 Cut-off valve
Art. 1883 - 1884 - 1885 Modular manifold "LINEARE"

Specifikim
  • Art. 1899
    Automatic air-purging valve, lateral connection and vertical drain, male thread
    Production range from G3/8" (DN10) to G1/2" (DN15).
    Body: brass CW617N nickel plated
    Cover: nickel plated brass CW617N
    Cap: ABS

    Maximum working temperature: 110°C
    Maximum working pressure: 10 bar
    Maximum unloading pressure: 4 bar
    Thread: Male ISO 228

Specifikime teknike
  • Referencë unike1899_Air-vent-valve_Valvola-sfogo-aria
  • Familja e produktevePLUMBING and HEATING SYSTEMS COMPONENTS
  • Grupi i produkteveAIR VENT VALVES AND DEAERATORS
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • IFC classificationValvul
  • Kodi ETIMEC010047
  • Emri ETIMDe-aeration valve (CH)
  • Uniclass 2015 CodeSs_55
  • Uniclass 2015 PërshkrimPiped supply systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve