2570 _ EOLO bibcock valve male with T handle
TIEMME

2570 _ EOLO bibcock valve male with T handle

It is suited for all domestic hydraulic systems, heating or sanitary systems, compressed air, various oils, petrol products, generally with any kind of non-corrosive fluid.

The installation direction of the valve relating to the flow of the circuit is indifferent if not otherwise specified with the indication of specific marks (usually arrows) on the body of the valve.

Bibcock ball valve with threaded connection Male UNI ISO 228
Available with T handle.

Wide range available, for any installation and connection from G1/2" (DN15).

Available in the following versions:
- Red T handle
- Blue T handle


Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 1652 Press fitting /Female for multi-layer pipe

Specifikim
  • Art. 2570
    Bibcock ball valve for water with threaded connection male
    Production range from G1/2" (DN15).
    Body: brass CW617N nickel plated
    Handle: Red/Blue T handle

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product data sheet
    Thread: Male UNI ISO 228








Specifikime teknike
  • Referencë unike2570_Ball-bibcock_Rubineto-Sfera
  • Familja e produkteveVALVES AND TAPS
  • Grupi i produkteveBALL VALVES FOR WATER
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-11-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Kodi ETIMEC011375
  • Emri ETIMWater tap
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 PërshkrimBall valves
  • CSI MasterFormat 2014 Code40 05 63.33
  • CSI MasterFormat 2014 TitleMetallic Ball Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves